TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Struct defining operating mode of RF driver. More...
#include <RF.h>
Data Fields | |
uint8_t | rfMode |
Variable for device operation mode; must be set to RF_MODE_MULTIPLE for dual mode operation. More... | |
void(* | cpePatchFxn )(void) |
Pointer to CPE patch function. More... | |
void(* | mcePatchFxn )(void) |
Pointer to MCE patch function. More... | |
void(* | rfePatchFxn )(void) |
Pointer to RFE patch function. More... | |
Struct defining operating mode of RF driver.
uint8_t RF_Mode::rfMode |
Variable for device operation mode; must be set to RF_MODE_MULTIPLE for dual mode operation.
void(* RF_Mode::cpePatchFxn) (void) |
Pointer to CPE patch function.
void(* RF_Mode::mcePatchFxn) (void) |
Pointer to MCE patch function.
void(* RF_Mode::rfePatchFxn) (void) |
Pointer to RFE patch function.