Internal module state.
More...
#include <PowerCC26XX.h>
List_List PowerCC26XX_ModuleState::notifyList |
uint32_t PowerCC26XX_ModuleState::constraintMask |
Clock_Struct PowerCC26XX_ModuleState::clockObj |
Clock_Struct PowerCC26XX_ModuleState::xoscClockObj |
Clock_Struct PowerCC26XX_ModuleState::lfClockObj |
Clock_Struct PowerCC26XX_ModuleState::calClockStruct |
Hwi_Struct PowerCC26XX_ModuleState::hwiStruct |
int32_t PowerCC26XX_ModuleState::nDeltaFreqCurr |
int32_t PowerCC26XX_ModuleState::nCtrimCurr |
int32_t PowerCC26XX_ModuleState::nCtrimFractCurr |
int32_t PowerCC26XX_ModuleState::nCtrimNew |
int32_t PowerCC26XX_ModuleState::nCtrimFractNew |
int32_t PowerCC26XX_ModuleState::nRtrimNew |
int32_t PowerCC26XX_ModuleState::nRtrimCurr |
int32_t PowerCC26XX_ModuleState::nDeltaFreqNew |
bool PowerCC26XX_ModuleState::bRefine |
uint32_t PowerCC26XX_ModuleState::state |
bool PowerCC26XX_ModuleState::xoscPending |
bool PowerCC26XX_ModuleState::calLF |
uint8_t PowerCC26XX_ModuleState::hwiState |
bool PowerCC26XX_ModuleState::busyCal |
uint8_t PowerCC26XX_ModuleState::calStep |
bool PowerCC26XX_ModuleState::firstLF |
bool PowerCC26XX_ModuleState::enablePolicy |
bool PowerCC26XX_ModuleState::initialized |
unsigned int(* PowerCC26XX_ModuleState::resourceHandlers[3])(unsigned int) |
The documentation for this struct was generated from the following file: