TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
underlying data structure for type PIN_State More...
#include <PIN.h>
Data Fields | |
PIN_IntCb | pCbFunc |
Pointer to interrupt callback function. More... | |
uint_t | bmPort |
Bitmask for pins allocated in port. More... | |
UArg | userArg |
User argument for whole handle. More... | |
underlying data structure for type PIN_State
PIN_IntCb PIN_State_s::pCbFunc |
Pointer to interrupt callback function.
uint_t PIN_State_s::bmPort |
Bitmask for pins allocated in port.
Referenced by PINCC26XX_setPortOutputEnable(), and PINCC26XX_setPortOutputValue().
UArg PIN_State_s::userArg |
User argument for whole handle.