TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
ADC Global configuration. More...
#include <ADC.h>
Data Fields | |
ADC_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
ADC Global configuration.
The ADC_Config structure contains a set of pointers used to characterize the ADC driver implementation.
This structure needs to be defined before calling ADC_init() and it must not be changed thereafter.
ADC_FxnTable const* ADC_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of ADC APIs
void* ADC_Config::object |
Pointer to a driver specific data object
void const* ADC_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure