TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | USBMSCHFatFs_CMD_RESERVED 32 |
#define | USBMSCHFatFs_STATUS_RESERVED -32 |
These USBMSCHFatFs macros are reservations for USBMSCHFatFs.h
#define USBMSCHFatFs_CMD_RESERVED 32 |
Common USBMSCHFatFs_control command code reservation offset. USBMSCHFatFs driver implementations should offset command codes with USBMSCHFatFs_CMD_RESERVED growing positively
Example implementation specific command codes:
#define USBMSCHFatFs_STATUS_RESERVED -32 |
Common USBMSCHFatFs_control status code reservation offset. USBMSCHFatFs driver implementations should offset status codes with USBMSCHFatFs_STATUS_RESERVED growing negatively.
Example implementation specific status codes: