TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Macros | |
#define | RF_CTRL_SET_INACTIVITY_TIMEOUT 0 |
Control code used by RF_control to set inactivity timeout. More... | |
RF_CTRL_* macros are control codes defined in the RF.h driver implementation and need to:
#define RF_CTRL_SET_INACTIVITY_TIMEOUT 0 |
Control code used by RF_control to set inactivity timeout.
Setting this control allows RF to power down the radio upon completion of a radio command after a specified timeout period (in us) With this control code arg is a pointer to the timeout variable and returns RF_StatSuccess.