TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | CAMERA_CMD_RESERVED 32 |
#define | CAMERA_STATUS_RESERVED -32 |
These Camera macros are reservations for Camera.h
#define CAMERA_CMD_RESERVED 32 |
Common Camera_control command code reservation offset. Camera driver implementations should offset command codes with CAMERA_CMD_RESERVED growing positively
Example implementation specific command codes:
#define CAMERA_STATUS_RESERVED -32 |
Common Camera_control status code reservation offset. Camera driver implementations should offset status codes with CAMERA_STATUS_RESERVED growing negatively.
Example implementation specific status codes: