TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Go to the source code of this file.
Macros | |
#define | LANDSCAPE |
#define | MAX_PALETTE_COLORS 2 |
#define | SHARP_BLACK 0x00 |
#define | SHARP_WHITE 0xFF |
#define | SHARP_SEND_TOGGLE_VCOM_COMMAND 0x01 |
#define | SHARP_SKIP_TOGGLE_VCOM_COMMAND 0x00 |
#define | SHARP_LCD_TRAILER_BYTE 0x00 |
#define | SHARP_VCOM_TOGGLE_BIT 0x40 |
#define | SHARP_LCD_CMD_CHANGE_VCOM 0x00 |
#define | SHARP_LCD_CMD_CLEAR_SCREEN 0x20 |
#define | SHARP_LCD_CMD_WRITE_LINE 0x80 |
#define | DPYCOLORTRANSLATE(c) ((c != 0) ? c = 1 : c) |
Functions | |
void | SharpGrLib_sendToggleVCOMCommand () |
void | SharpGrLib_init (SPI_Handle hSpi, PIN_Handle hPin, PIN_Id csPin) |
Variables | |
const tDisplayFxns | g_sharpFxns |
#define LANDSCAPE |
#define MAX_PALETTE_COLORS 2 |
#define SHARP_BLACK 0x00 |
#define SHARP_WHITE 0xFF |
#define SHARP_SEND_TOGGLE_VCOM_COMMAND 0x01 |
#define SHARP_SKIP_TOGGLE_VCOM_COMMAND 0x00 |
#define SHARP_LCD_TRAILER_BYTE 0x00 |
#define SHARP_VCOM_TOGGLE_BIT 0x40 |
#define SHARP_LCD_CMD_CHANGE_VCOM 0x00 |
#define SHARP_LCD_CMD_CLEAR_SCREEN 0x20 |
#define SHARP_LCD_CMD_WRITE_LINE 0x80 |
#define DPYCOLORTRANSLATE | ( | c | ) | ((c != 0) ? c = 1 : c) |
void SharpGrLib_sendToggleVCOMCommand | ( | ) |
void SharpGrLib_init | ( | SPI_Handle | hSpi, |
PIN_Handle | hPin, | ||
PIN_Id | csPin | ||
) |
const tDisplayFxns g_sharpFxns |