TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Driver for the Texas Instruments OPT3001 Optical Sensor.
============================================================================
#include "stdint.h"
#include "stdbool.h"
Go to the source code of this file.
Functions | |
bool | SensorOpt3001_init (void) |
void | SensorOpt3001_enable (bool enable) |
bool | SensorOpt3001_test (void) |
bool | SensorOpt3001_read (uint16_t *rawData) |
float | SensorOpt3001_convert (uint16_t rawData) |
bool SensorOpt3001_init | ( | void | ) |
void SensorOpt3001_enable | ( | bool | enable | ) |
bool SensorOpt3001_test | ( | void | ) |
bool SensorOpt3001_read | ( | uint16_t * | rawData | ) |
float SensorOpt3001_convert | ( | uint16_t | rawData | ) |