metaonly module ti.sysbios.family.arm.m3.Exception |
![](../../../../../Arrow_up.png) |
![](../../../../../Arrow_right.png) |
(Deprecated!) Exception Module
Do not use this module!
[
more ... ]
var Exception = xdc.useModule('ti.sysbios.family.arm.m3.Exception');
module-wide config parameters
DETAILS
Do not use this module!
The functionality of the Exception module has been fully integrated
into the
Hwi module.
The Exception module is a basic Cortex M3 exception handler.
No attempt is made to return from an exception as these are
generally fatal in nature.
When used, the Exception module will override the default
exception handlers provided by the
Hwi module.
This can be done by adding the following to your configuration
script:
Exception = xdc.useModule('ti.sysbios.family.m3.Exception');
generated on Fri, 10 Jun 2016 23:29:23 GMT