module ti.sysbios.family.arm.a15.Core |
![](../../../../../Arrow_left.png) |
![](../../../../../Arrow_up.png) |
![](../../../../../Arrow_right.png) |
ICore implementation for default BIOS CoreDelegate
#include <ti/sysbios/family/arm/a15/Core.h>
Functions common to all ICore modules |
UInt | |
UInt | |
Void | |
Functions common to all target modules |
|
|
Constants |
extern const UInt | |
config Core_numCores // module-wide |
![](../../../../../Arrow_up.png) |
number of Cores in SMP environment
extern const UInt Core_numCores;
Core_getId() // module-wide |
![](../../../../../Arrow_up.png) |
return the current core id
Core_hwiEnable() // module-wide |
![](../../../../../Arrow_up.png) |
Locally enable interrupts
RETURNS
opaque key for use by Hwi_restore() or Core_hwiRestore()
DETAILS
Core_hwiEnable locally enables hardware interrupts on the current Core
and returns an opaque key indicating whether interrupts were enabled or
disabled on entry to Core_hwiEnable().
The actual value of the key is target/device specific and is meant
to be passed to Hwi_restore() or Core_hwiRestore().
Core_interruptCore() // module-wide |
![](../../../../../Arrow_up.png) |
Cause an interrupt on a particular core
Void Core_interruptCore(UInt coreId);
Module-Wide Built-Ins |
![](../../../../../Arrow_up.png) |
// Get this module's unique id
Bool Core_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Core_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Core_Module_getMask();
// Returns the diagnostics mask for this module
Void Core_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Core = xdc.useModule('ti.sysbios.family.arm.a15.Core');
module-wide config parameters
generated on Fri, 10 Jun 2016 23:29:13 GMT