TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
This structure defines the characteristics of a display driver. More...
#include <grlib.h>
Data Fields | |
int32_t | lSize |
The size of this structure. More... | |
void * | pvDisplayData |
A pointer to display driver-specific data. More... | |
uint16_t | usWidth |
The width of this display. More... | |
uint16_t | usHeight |
The height of this display. More... | |
const tDisplayFxns * | pFxns |
Implementation of this display. More... | |
This structure defines the characteristics of a display driver.
int32_t tDisplay::lSize |
The size of this structure.
void* tDisplay::pvDisplayData |
A pointer to display driver-specific data.
uint16_t tDisplay::usWidth |
The width of this display.
uint16_t tDisplay::usHeight |
The height of this display.
const tDisplayFxns* tDisplay::pFxns |
Implementation of this display.