![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
RF parameter struct RF parameters are used with the RF_open() and RF_Params_init() call. More...
#include <RF.h>
Data Fields | |
uint32_t | nInactivityTimeout |
Inactivity timeout in us, default is infinite. More... | |
uint32_t | nPowerUpDuration |
Measured poweruptime in us or specified startup time (if left default it will measure) More... | |
bool | bPowerUpXOSC |
Allways enable XOSC_HF at chip wakeup. More... | |
RF parameter struct RF parameters are used with the RF_open() and RF_Params_init() call.
uint32_t RF_Params::nInactivityTimeout |
Inactivity timeout in us, default is infinite.
uint32_t RF_Params::nPowerUpDuration |
Measured poweruptime in us or specified startup time (if left default it will measure)
bool RF_Params::bPowerUpXOSC |
Allways enable XOSC_HF at chip wakeup.