CC26xx Driver Library
trng.c
Go to the documentation of this file.
1 /******************************************************************************
2 * Filename: trng.c
3 * Revised: 2015-02-10 22:32:28 +0100 (Tue, 10 Feb 2015)
4 * Revision: 42645
5 *
6 * Description: Driver for the TRNG module
7 *
8 * Copyright (c) 2015, Texas Instruments Incorporated
9 * All rights reserved.
10 *
11 * Redistribution and use in source and binary forms, with or without
12 * modification, are permitted provided that the following conditions are met:
13 *
14 * 1) Redistributions of source code must retain the above copyright notice,
15 * this list of conditions and the following disclaimer.
16 *
17 * 2) Redistributions in binary form must reproduce the above copyright notice,
18 * this list of conditions and the following disclaimer in the documentation
19 * and/or other materials provided with the distribution.
20 *
21 * 3) Neither the name of the ORGANIZATION nor the names of its contributors may
22 * be used to endorse or promote products derived from this software without
23 * specific prior written permission.
24 *
25 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
26 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
27 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
28 * ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE
29 * LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
30 * CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
31 * SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
32 * INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
33 * CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
34 * ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE
35 * POSSIBILITY OF SUCH DAMAGE.
36 *
37 ******************************************************************************/
38 
39 #include <driverlib/trng.h>
40 
41 //*****************************************************************************
42 //
43 // Handle support for DriverLib in ROM:
44 // This section will undo prototype renaming made in the header file
45 //
46 //*****************************************************************************
47 #if !defined(DOXYGEN)
48  #undef TRNGConfigure
49  #define TRNGConfigure NOROM_TRNGConfigure
50  #undef TRNGNumberGet
51  #define TRNGNumberGet NOROM_TRNGNumberGet
52 #endif
53 
54 //*****************************************************************************
55 //
57 //
58 //*****************************************************************************
59 void
60 TRNGConfigure(uint32_t ui32MinSamplesPerCycle,
61  uint32_t ui32MaxSamplesPerCycle,
62  uint32_t ui32ClocksPerSample)
63 {
64  uint32_t ui32Val;
65 
66  //
67  // Make sure the TRNG is disabled.
68  //
69  ui32Val = HWREG(TRNG_BASE + TRNG_O_CTL) & ~TRNG_CTL_TRNG_EN;
70  HWREG(TRNG_BASE + TRNG_O_CTL) = ui32Val;
71 
72  //
73  // Configure the startup number of samples.
74  //
75  ui32Val &= ~TRNG_CTL_STARTUP_CYCLES_M;
76  ui32Val |= ((( ui32MaxSamplesPerCycle >> 8 ) << TRNG_CTL_STARTUP_CYCLES_S ) & TRNG_CTL_STARTUP_CYCLES_M );
77  HWREG(TRNG_BASE + TRNG_O_CTL) = ui32Val;
78 
79  //
80  // Configure the minimum and maximum number of samples pr generated number
81  // and the number of clocks per sample.
82  //
83  HWREG(TRNG_BASE + TRNG_O_CFG0) = (
84  ((( ui32MaxSamplesPerCycle >> 8 ) << TRNG_CFG0_MAX_REFILL_CYCLES_S ) & TRNG_CFG0_MAX_REFILL_CYCLES_M ) |
85  ((( ui32ClocksPerSample ) << TRNG_CFG0_SMPL_DIV_S ) & TRNG_CFG0_SMPL_DIV_M ) |
86  ((( ui32MinSamplesPerCycle >> 6 ) << TRNG_CFG0_MIN_REFILL_CYCLES_S ) & TRNG_CFG0_MIN_REFILL_CYCLES_M ) );
87 }
88 
89 //*****************************************************************************
90 //
92 //
93 //*****************************************************************************
94 uint32_t
95 TRNGNumberGet(uint32_t ui32Word)
96 {
97  uint32_t ui32RandomNumber;
98 
99  //
100  // Check the arguments.
101  //
102  ASSERT((ui32Word == TRNG_HI_WORD) ||
103  (ui32Word == TRNG_LOW_WORD));
104 
105  //
106  // Return the right requested part of the generated number.
107  //
108  if(ui32Word == TRNG_HI_WORD)
109  {
110  ui32RandomNumber = HWREG(TRNG_BASE + TRNG_O_OUT1);
111  }
112  else
113  {
114  ui32RandomNumber = HWREG(TRNG_BASE + TRNG_O_OUT0);
115  }
116 
117  //
118  // Initiate generation of new number.
119  //
120  HWREG(TRNG_BASE + TRNG_O_IRQFLAGCLR) = 0x1;
121 
122  //
123  // Return the random number.
124  //
125  return ui32RandomNumber;
126 }
#define TRNG_HI_WORD
Definition: trng.h:99
uint32_t TRNGNumberGet(uint32_t ui32Word)
Get a random number from the generator.
Definition: trng.c:95
void TRNGConfigure(uint32_t ui32MinSamplesPerCycle, uint32_t ui32MaxSamplesPerCycle, uint32_t ui32ClocksPerSample)
Configure the true random number generator.
Definition: trng.c:60
#define ASSERT(expr)
Definition: debug.h:74
#define TRNG_LOW_WORD
Definition: trng.h:100