#include <driverlib/rfc.h>
Go to the source code of this file.
Macros | |
#define | RFC_RESERVED0 0x40044108 |
#define | RFC_RESERVED1 0x40044114 |
#define | RFC_RESERVED2 0x4004410C |
#define | RFC_RESERVED3 0x40044100 |
#define | CONFIG_MISC_ADC_DIVIDER 27 |
#define | CONFIG_MISC_ADC_DIVIDER_BM 0xF8000000U |
#define | FCFG1_O_CONFIG_MISC_ADC_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define | FCFG1_O_CONFIG_MISC_ADC_PO_TAIL_RES_TRIM_S 18 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV6_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV6_PO_TAIL_RES_TRIM_S 18 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV10_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV10_PO_TAIL_RES_TRIM_S 18 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV12_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV12_PO_TAIL_RES_TRIM_S 18 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV15_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV15_PO_TAIL_RES_TRIM_S 18 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV30_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define | FCFG1_O_CONFIG_MISC_ADC_DIV30_PO_TAIL_RES_TRIM_S 18 |
Functions | |
uint32_t | RFCCpeIntGetAndClear (void) |
Get and clear CPE interrupt flags. More... | |
uint32_t | RFCDoorbellSendTo (uint32_t pOp) |
Send command to doorbell and wait for ack. More... | |
void | RFCSynthPowerDown () |
Turn off synth, NOTE: Radio will no longer respond to commands! More... | |
void | RFCRfTrimRead (rfc_radioOp_t *pOpSetup, rfTrim_t *pRfTrim) |
Read RF trim from flash using CM3. More... | |
void | RFCRTrim (rfc_radioOp_t *pOpSetup) |
Check Override RTrim vs FCFG RTrim. More... | |
void | RFCRfTrimSet (rfTrim_t *pRfTrim) |
Write preloaded RF trim values to CM0. More... | |
#define CONFIG_MISC_ADC_DIVIDER 27 |
Definition at line 47 of file rfc.c.
Referenced by RFCRfTrimRead().
#define CONFIG_MISC_ADC_DIVIDER_BM 0xF8000000U |
Definition at line 48 of file rfc.c.
Referenced by RFCRfTrimRead().
#define FCFG1_O_CONFIG_MISC_ADC_DIV10_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define FCFG1_O_CONFIG_MISC_ADC_DIV12_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define FCFG1_O_CONFIG_MISC_ADC_DIV15_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define FCFG1_O_CONFIG_MISC_ADC_DIV30_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define FCFG1_O_CONFIG_MISC_ADC_DIV6_PO_TAIL_RES_TRIM_M 0x003C0000 |
#define RFC_RESERVED0 0x40044108 |
Definition at line 41 of file rfc.c.
Referenced by RFCSynthPowerDown().
#define RFC_RESERVED1 0x40044114 |
Definition at line 42 of file rfc.c.
Referenced by RFCSynthPowerDown().
#define RFC_RESERVED2 0x4004410C |
Definition at line 43 of file rfc.c.
Referenced by RFCSynthPowerDown().
#define RFC_RESERVED3 0x40044100 |
Definition at line 44 of file rfc.c.
Referenced by RFCSynthPowerDown().