![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_01_13
|
WiFiCC3100 Hardware attributes. More...
#include <WiFiCC3100.h>
Data Fields | |
uint32_t | irqPort |
uint32_t | irqPin |
uint32_t | irqIntNum |
uint32_t | csPort |
uint32_t | csPin |
uint32_t | enPort |
uint32_t | enPin |
WiFiCC3100 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. These definitions are found in: For TivaWare:
For MSP430Ware:
A sample structure is shown below:
uint32_t WiFiCC3100_HWAttrs::irqPort |
IRQ port
uint32_t WiFiCC3100_HWAttrs::irqPin |
IRQ pin
uint32_t WiFiCC3100_HWAttrs::irqIntNum |
IRQ port interrupt vector
uint32_t WiFiCC3100_HWAttrs::csPort |
CS port
uint32_t WiFiCC3100_HWAttrs::csPin |
CS pin
uint32_t WiFiCC3100_HWAttrs::enPort |
WLAN EN port
uint32_t WiFiCC3100_HWAttrs::enPin |
WLAN EN pin