![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_01_13
|
Watchdog Parameters. More...
#include <Watchdog.h>
Data Fields | |
Watchdog_Callback | callbackFxn |
Watchdog_ResetMode | resetMode |
Watchdog_DebugMode | debugStallMode |
uintptr_t | custom |
Watchdog Parameters.
Watchdog parameters are used to with the Watchdog_open() call. Default values for these parameters are set using Watchdog_Params_init().
Watchdog_Callback Watchdog_Params::callbackFxn |
Pointer to callback. Not supported on all targets.
Watchdog_ResetMode Watchdog_Params::resetMode |
Mode to enable resets. Not supported on all targets.
Watchdog_DebugMode Watchdog_Params::debugStallMode |
Mode to stall WDT at breakpoints. Not supported on all targets.
uintptr_t Watchdog_Params::custom |
Custom argument used by driver implementation