TI-RTOS Drivers
tidrivers_tivac_2_16_01_13
|
#include <PWMTiva.h>
Data Fields | |
uint16_t | genPeriods [PWMTiva_NUM_PWM_GENERATORS] |
uint8_t | cyclesPerMicroSec |
uint8_t | prescalar |
uint8_t | activeOutputs |
The application must not access any member variables of this structure!
uint16_t PWMTiva_Status::genPeriods[PWMTiva_NUM_PWM_GENERATORS] |
uint8_t PWMTiva_Status::cyclesPerMicroSec |
uint8_t PWMTiva_Status::prescalar |
uint8_t PWMTiva_Status::activeOutputs |