![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_01_13
|
PWMTimerCC3200 Hardware attributes. More...
#include <PWMTimerTiva.h>
Data Fields | |
uint32_t | baseAddr |
uint16_t | timer |
PWMTimerCC3200 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CCWare these definitions are found in:
A sample structure is shown below:
uint32_t PWMTimerTiva_HWAttrs::baseAddr |
Timer peripheral base address
uint16_t PWMTimerTiva_HWAttrs::timer |
Half-timers to generate outputs