TI-RTOS Drivers  tidrivers_tivac_2_16_01_13
Modules | Macros
WiFi_control command and status codes
Collaboration diagram for WiFi_control command and status codes:

Modules

 Status Codes
 
 Command Codes
 

Macros

#define WiFi_CMD_RESERVED   32
 
#define WiFi_STATUS_RESERVED   -32
 

Detailed Description

These WiFi macros are reservations for WiFi.h

Macro Definition Documentation

#define WiFi_CMD_RESERVED   32

Common WiFi_control command code reservation offset. WiFi driver implementations should offset command codes with WiFi_CMD_RESERVED growing positively

Example implementation specific command codes:

1 #define WiFiXYZ_CMD_COMMAND0 WiFi_CMD_RESERVED + 0
2 #define WiFiXYZ_CMD_COMMAND1 WiFi_CMD_RESERVED + 1
#define WiFi_STATUS_RESERVED   -32

Common WiFi_control status code reservation offset. WiFi driver implementations should offset status codes with WiFi_STATUS_RESERVED growing negatively.

Example implementation specific status codes:

1 #define WiFiXYZ_STATUS_ERROR0 WiFi_STATUS_RESERVED - 0
2 #define WiFiXYZ_STATUS_ERROR1 WiFi_STATUS_RESERVED - 1
3 #define WiFiXYZ_STATUS_ERROR2 WiFi_STATUS_RESERVED - 2
Copyright 2016, Texas Instruments Incorporated