TI-RTOS Drivers
tidrivers_tivac_2_16_01_13
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | EMAC_CMD_RESERVED 32 |
#define | EMAC_STATUS_RESERVED -32 |
These EMAC macros are reservations for EMAC.h
#define EMAC_CMD_RESERVED 32 |
Common EMAC_control command code reservation offset. EMAC driver implementations should offset command codes with EMAC_CMD_RESERVED growing positively
Example implementation specific command codes:
#define EMAC_STATUS_RESERVED -32 |
Common EMAC_control status code reservation offset. EMAC driver implementations should offset status codes with EMAC_STATUS_RESERVED growing negatively.
Example implementation specific status codes: