TI-RTOS Drivers  tidrivers_cc32xx_2_16_01_13
SDSPICC3200.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_drivers_sdspi_SDSPICC3200__include
53 #define ti_drivers_sdspi_SDSPICC3200__include
54 
55 #ifdef __cplusplus
56 extern "C" {
57 #endif
58 
59 #include <stdint.h>
60 #include <ti/drivers/SDSPI.h>
61 
62 #include <ti/mw/fatfs/ff.h>
63 #include <ti/mw/fatfs/diskio.h>
64 
75 /* Add SDSPICC3200_STATUS_* macros here */
76 
89 /* Add SDSPICC3200_CMD_* macros here */
90 
93 typedef unsigned long SDSPIBaseAddrType;
94 typedef unsigned long SDSPIDataType;
95 
96 /* SDSPI function table */
98 
102 typedef enum SDSPICC3200_CardType {
108 
159 typedef struct SDSPICC3200_HWAttrs {
161  uint32_t baseAddr;
162 
164  uint32_t spiPRCM;
165 
167  uint32_t csGPIOBase;
169  uint32_t csGPIOPin;
170 
172  uint32_t txGPIOBase;
174  uint32_t txGPIOPin;
176  uint32_t txGPIOMode;
178  uint32_t txSPIMode;
180  uint32_t txPackPin;
182 
188 typedef struct SDSPICC3200_Object {
189  uint32_t driveNumber;
192  uint32_t bitRate;
195 
196 #ifdef __cplusplus
197 }
198 #endif
199 
200 #endif /* ti_drivers_sdspi_SDSPICC3200__include */
uint32_t csGPIOPin
Definition: SDSPICC3200.h:169
FATFS filesystem
Definition: SDSPICC3200.h:193
Definition: SDSPICC3200.h:106
uint32_t txGPIOBase
Definition: SDSPICC3200.h:172
Definition: SDSPICC3200.h:104
uint32_t bitRate
Definition: SDSPICC3200.h:192
DSTATUS diskState
Definition: SDSPICC3200.h:190
uint32_t baseAddr
Definition: SDSPICC3200.h:161
Definition: ff.h:78
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
Definition: SDSPICC3200.h:103
struct SDSPICC3200_HWAttrs SDSPICC3200_HWAttrs
uint32_t driveNumber
Definition: SDSPICC3200.h:189
struct SDSPICC3200_Object SDSPICC3200_Object
SDSPICC3200 Object.
uint32_t txGPIOMode
Definition: SDSPICC3200.h:176
BYTE DSTATUS
Definition: diskio.h:19
uint32_t spiPRCM
Definition: SDSPICC3200.h:164
SDSPICC3200_CardType cardType
Definition: SDSPICC3200.h:191
SDSPICC3200 Hardware attributes.
Definition: SDSPICC3200.h:159
SDSPI driver interface.
uint32_t txSPIMode
Definition: SDSPICC3200.h:178
SDSPICC3200 Object.
Definition: SDSPICC3200.h:188
Definition: SDSPICC3200.h:105
uint32_t txPackPin
Definition: SDSPICC3200.h:180
const SDSPI_FxnTable SDSPICC3200_fxnTable
struct SDSPICC3200_Object * SDSPICC3200_Handle
SDSPICC3200_CardType
SD Card type inserted.
Definition: SDSPICC3200.h:102
unsigned long SDSPIDataType
Definition: SDSPICC3200.h:94
uint32_t csGPIOBase
Definition: SDSPICC3200.h:167
uint32_t txGPIOPin
Definition: SDSPICC3200.h:174
unsigned long SDSPIBaseAddrType
Definition: SDSPICC3200.h:93
Copyright 2016, Texas Instruments Incorporated