TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
PWMTimerCC26XX Object. More...
#include <PWMTimerCC26XX.h>
Data Fields | |
uint32_t | period |
uint32_t | duty |
uint8_t | dutyMode |
uint8_t | cyclesPerMicroSec |
uint8_t | timerNum |
PWMTimerCC26XX Object.
The application must not access any member variables of this structure!
uint32_t PWMTimerCC26XX_Object::period |
uint32_t PWMTimerCC26XX_Object::duty |
uint8_t PWMTimerCC26XX_Object::dutyMode |
uint8_t PWMTimerCC26XX_Object::cyclesPerMicroSec |
uint8_t PWMTimerCC26XX_Object::timerNum |