TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
The definition of an NVS function table that contains the required set of functions to control a specific NVS driver implementation. More...
#include <NVS.h>
Data Fields | |
NVS_CloseFxn | closeFxn |
NVS_ControlFxn | controlFxn |
NVS_ExitFxn | exitFxn |
NVS_GetAttrsFxn | getAttrsFxn |
NVS_InitFxn | initFxn |
NVS_OpenFxn | openFxn |
NVS_ReadFxn | readFxn |
NVS_WriteFxn | writeFxn |
The definition of an NVS function table that contains the required set of functions to control a specific NVS driver implementation.
NVS_CloseFxn NVS_FxnTable::closeFxn |
Function to close the specified NVS block
NVS_ControlFxn NVS_FxnTable::controlFxn |
Function to apply control command to the specified NVS block
NVS_ExitFxn NVS_FxnTable::exitFxn |
Function to de-initialize the NVS module
NVS_GetAttrsFxn NVS_FxnTable::getAttrsFxn |
Function to get the NVS device-specific attributes
NVS_InitFxn NVS_FxnTable::initFxn |
Function to initialize the NVS module
NVS_OpenFxn NVS_FxnTable::openFxn |
Function to open an NVS block
NVS_ReadFxn NVS_FxnTable::readFxn |
Function to read from the specified NVS block
NVS_WriteFxn NVS_FxnTable::writeFxn |
Function to write to the specified NVS block