TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_01_13
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | DISPLAY_CMD_RESERVED 32 |
#define | DISPLAY_STATUS_RESERVED -32 |
These Displaymacros are reservations for Display.h
#define DISPLAY_CMD_RESERVED 32 |
Common Display_control command code reservation offset. Display driver implementations should offset command codes with DISPLAY_CMD_RESERVED growing positively
Example implementation specific command codes:
#define DISPLAY_STATUS_RESERVED -32 |
Common Display_control status code reservation offset. Display driver implementations should offset status codes with DISPLAY_STATUS_RESERVED growing negatively.
Example implementation specific status codes: