![]() |
![]() |
TI-RTOS Drivers
tidrivers_c2000_2_16_01_13
|
UARTTiva Hardware attributes. More...
#include <UARTTiva.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
uint32_t | flowControl |
unsigned char * | ringBufPtr |
size_t | ringBufSize |
UARTTiva Hardware attributes.
The baseAddr, intNum, and flowControl fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For TivaWare these definitions are found in:
intPriority is the UART peripheral's interrupt priority, as defined by the underlying OS. It is passed unmodified to the underlying OS's interrupt handler creation code, so you need to refer to the OS documentation for usage. For example, for SYS/BIOS applications, refer to the ti.sysbios.family.arm.m3.Hwi documentation for SYS/BIOS usage of interrupt priorities. If the driver uses the ti.drivers.ports interface instead of making OS calls directly, then the HwiP port handles the interrupt priority in an OS specific way. In the case of the SYS/BIOS port, intPriority is passed unmodified to Hwi_create().
A sample structure is shown below:
unsigned int UARTTiva_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTTiva_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTTiva_HWAttrs::intPriority |
UART Peripheral's interrupt priority
uint32_t UARTTiva_HWAttrs::flowControl |
Hardware flow control setting defined by driverlib
unsigned char* UARTTiva_HWAttrs::ringBufPtr |
Pointer to a application ring buffer
size_t UARTTiva_HWAttrs::ringBufSize |
Size of ringBufPtr