![]() |
![]() |
TI-RTOS Drivers
tidrivers_c2000_2_16_01_13
|
Go to the source code of this file.
Data Structures | |
struct | FATFS |
struct | FIL |
struct | DIR |
struct | FILINFO |
Macros | |
#define | _FATFS 64180 /* Revision ID */ |
#define | LD2PD(vol) (BYTE)(vol) /* Each logical drive is bound to the same physical drive number */ |
#define | LD2PT(vol) 0 /* Find first valid partition or in SFD */ |
#define | _T(x) x |
#define | _TEXT(x) x |
#define | f_eof(fp) ((int)((fp)->fptr == (fp)->fsize)) |
#define | f_error(fp) ((fp)->err) |
#define | f_tell(fp) ((fp)->fptr) |
#define | f_size(fp) ((fp)->fsize) |
#define | f_rewind(fp) f_lseek((fp), 0) |
#define | f_rewinddir(dp) f_readdir((dp), 0) |
#define | EOF (-1) |
#define | FA_READ 0x01 |
#define | FA_OPEN_EXISTING 0x00 |
#define | FA_WRITE 0x02 |
#define | FA_CREATE_NEW 0x04 |
#define | FA_CREATE_ALWAYS 0x08 |
#define | FA_OPEN_ALWAYS 0x10 |
#define | FA__WRITTEN 0x20 |
#define | FA__DIRTY 0x40 |
#define | FS_FAT12 1 |
#define | FS_FAT16 2 |
#define | FS_FAT32 3 |
#define | AM_RDO 0x01 /* Read only */ |
#define | AM_HID 0x02 /* Hidden */ |
#define | AM_SYS 0x04 /* System */ |
#define | AM_VOL 0x08 /* Volume label */ |
#define | AM_LFN 0x0F /* LFN entry */ |
#define | AM_DIR 0x10 /* Directory */ |
#define | AM_ARC 0x20 /* Archive */ |
#define | AM_MASK 0x3F /* Mask of defined bits */ |
#define | CREATE_LINKMAP 0xFFFFFFFF |
#define | LD_WORD(ptr) (WORD)(((WORD)*((BYTE*)(ptr)+1)<<8)|(WORD)*(BYTE*)(ptr)) |
#define | LD_DWORD(ptr) (DWORD)(((DWORD)*((BYTE*)(ptr)+3)<<24)|((DWORD)*((BYTE*)(ptr)+2)<<16)|((WORD)*((BYTE*)(ptr)+1)<<8)|*(BYTE*)(ptr)) |
#define | ST_WORD(ptr, val) *(BYTE*)(ptr)=(BYTE)(val); *((BYTE*)(ptr)+1)=(BYTE)((WORD)(val)>>8) |
#define | ST_DWORD(ptr, val) *(BYTE*)(ptr)=(BYTE)(val); *((BYTE*)(ptr)+1)=(BYTE)((WORD)(val)>>8); *((BYTE*)(ptr)+2)=(BYTE)((DWORD)(val)>>16); *((BYTE*)(ptr)+3)=(BYTE)((DWORD)(val)>>24) |
Typedefs | |
typedef char | TCHAR |
Functions | |
FRESULT | f_open (FIL *fp, const TCHAR *path, BYTE mode) |
FRESULT | f_close (FIL *fp) |
FRESULT | f_read (FIL *fp, void *buff, UINT btr, UINT *br) |
FRESULT | f_write (FIL *fp, const void *buff, UINT btw, UINT *bw) |
FRESULT | f_forward (FIL *fp, UINT(*func)(const BYTE *, UINT), UINT btf, UINT *bf) |
FRESULT | f_lseek (FIL *fp, DWORD ofs) |
FRESULT | f_truncate (FIL *fp) |
FRESULT | f_sync (FIL *fp) |
FRESULT | f_opendir (DIR *dp, const TCHAR *path) |
FRESULT | f_closedir (DIR *dp) |
FRESULT | f_readdir (DIR *dp, FILINFO *fno) |
FRESULT | f_findfirst (DIR *dp, FILINFO *fno, const TCHAR *path, const TCHAR *pattern) |
FRESULT | f_findnext (DIR *dp, FILINFO *fno) |
FRESULT | f_mkdir (const TCHAR *path) |
FRESULT | f_unlink (const TCHAR *path) |
FRESULT | f_rename (const TCHAR *path_old, const TCHAR *path_new) |
FRESULT | f_stat (const TCHAR *path, FILINFO *fno) |
FRESULT | f_chmod (const TCHAR *path, BYTE attr, BYTE mask) |
FRESULT | f_utime (const TCHAR *path, const FILINFO *fno) |
FRESULT | f_chdir (const TCHAR *path) |
FRESULT | f_chdrive (const TCHAR *path) |
FRESULT | f_getcwd (TCHAR *buff, UINT len) |
FRESULT | f_getfree (const TCHAR *path, DWORD *nclst, FATFS **fatfs) |
FRESULT | f_getlabel (const TCHAR *path, TCHAR *label, DWORD *vsn) |
FRESULT | f_setlabel (const TCHAR *label) |
FRESULT | f_mount (FATFS *fs, const TCHAR *path, BYTE opt) |
FRESULT | f_mkfs (const TCHAR *path, BYTE sfd, UINT au) |
FRESULT | f_fdisk (BYTE pdrv, const DWORD szt[], void *work) |
int | f_putc (TCHAR c, FIL *fp) |
int | f_puts (const TCHAR *str, FIL *cp) |
int | f_printf (FIL *fp, const TCHAR *str,...) |
TCHAR * | f_gets (TCHAR *buff, int len, FIL *fp) |
DWORD | get_fattime (void) |
int | ff_cre_syncobj (BYTE vol, _SYNC_t *sobj) |
int | ff_req_grant (_SYNC_t sobj) |
void | ff_rel_grant (_SYNC_t sobj) |
int | ff_del_syncobj (_SYNC_t sobj) |
#define _FATFS 64180 /* Revision ID */ |
#define LD2PD | ( | vol | ) | (BYTE)(vol) /* Each logical drive is bound to the same physical drive number */ |
#define LD2PT | ( | vol | ) | 0 /* Find first valid partition or in SFD */ |
#define _T | ( | x | ) | x |
#define _TEXT | ( | x | ) | x |
#define f_eof | ( | fp | ) | ((int)((fp)->fptr == (fp)->fsize)) |
#define f_error | ( | fp | ) | ((fp)->err) |
#define f_tell | ( | fp | ) | ((fp)->fptr) |
#define f_size | ( | fp | ) | ((fp)->fsize) |
#define f_rewind | ( | fp | ) | f_lseek((fp), 0) |
#define f_rewinddir | ( | dp | ) | f_readdir((dp), 0) |
#define EOF (-1) |
#define FA_READ 0x01 |
#define FA_OPEN_EXISTING 0x00 |
#define FA_WRITE 0x02 |
#define FA_CREATE_NEW 0x04 |
#define FA_CREATE_ALWAYS 0x08 |
#define FA_OPEN_ALWAYS 0x10 |
#define FA__WRITTEN 0x20 |
#define FA__DIRTY 0x40 |
#define FS_FAT12 1 |
#define FS_FAT16 2 |
#define FS_FAT32 3 |
#define AM_RDO 0x01 /* Read only */ |
#define AM_HID 0x02 /* Hidden */ |
#define AM_SYS 0x04 /* System */ |
#define AM_VOL 0x08 /* Volume label */ |
#define AM_LFN 0x0F /* LFN entry */ |
#define AM_DIR 0x10 /* Directory */ |
#define AM_ARC 0x20 /* Archive */ |
#define AM_MASK 0x3F /* Mask of defined bits */ |
#define CREATE_LINKMAP 0xFFFFFFFF |
#define LD_DWORD | ( | ptr | ) | (DWORD)(((DWORD)*((BYTE*)(ptr)+3)<<24)|((DWORD)*((BYTE*)(ptr)+2)<<16)|((WORD)*((BYTE*)(ptr)+1)<<8)|*(BYTE*)(ptr)) |
#define ST_DWORD | ( | ptr, | |
val | |||
) | *(BYTE*)(ptr)=(BYTE)(val); *((BYTE*)(ptr)+1)=(BYTE)((WORD)(val)>>8); *((BYTE*)(ptr)+2)=(BYTE)((DWORD)(val)>>16); *((BYTE*)(ptr)+3)=(BYTE)((DWORD)(val)>>24) |
typedef char TCHAR |
enum FRESULT |
DWORD get_fattime | ( | void | ) |
int ff_req_grant | ( | _SYNC_t | sobj | ) |
void ff_rel_grant | ( | _SYNC_t | sobj | ) |
int ff_del_syncobj | ( | _SYNC_t | sobj | ) |