![]() |
![]() |
Network Services API
1.11.00.10
|
TLS instance paramaters. More...
#include <tls.h>
Data Fields | |
uint8_t * | ca |
uint32_t | calen |
uint8_t * | cert |
uint32_t | certlen |
uint8_t * | key |
uint32_t | keylen |
uint8_t * | dhkey |
uint32_t | dhkeylen |
TLS instance paramaters.
uint8_t* TLS_Params::ca |
Root CA certificate buffer
uint32_t TLS_Params::calen |
Root CA certificate buffer length
uint8_t* TLS_Params::cert |
Client/Server certificate buffer
uint32_t TLS_Params::certlen |
Client/Server certificate buffer length
uint8_t* TLS_Params::key |
Client/Server private key buffer
uint32_t TLS_Params::keylen |
Client/Server private key buffer length
uint8_t* TLS_Params::dhkey |
Diffie-Hellman key buffer (SimpleLink only)
uint32_t TLS_Params::dhkeylen |
Diffie-Hellman key buffer len (SimpleLink only)