![]() |
![]() |
Network Services API
1.11.00.10
|
HTTPCli instance type. More...
#include <httpcli.h>
Data Fields | |
char ** | respFields |
int | sockerr |
unsigned int | state |
unsigned long | clen |
Ssock_Struct | ssock |
HTTPCli_Field * | fields |
char | buf [128] |
unsigned int | buflen |
char * | bufptr |
TLS_Handle * | tls |
HTTPCli_StatusHandler * | shandle |
HTTPCli_ContentHandler * | chandle |
HTTPCli_RedirectCallback | rhandle |
unsigned int | stackSize |
unsigned int | priority |
HTTPCli instance type.
char** HTTPCli_Struct::respFields |
int HTTPCli_Struct::sockerr |
unsigned int HTTPCli_Struct::state |
unsigned long HTTPCli_Struct::clen |
Ssock_Struct HTTPCli_Struct::ssock |
HTTPCli_Field* HTTPCli_Struct::fields |
char HTTPCli_Struct::buf[128] |
see HTTPCli_BUF_LEN
unsigned int HTTPCli_Struct::buflen |
char* HTTPCli_Struct::bufptr |
TLS_Handle* HTTPCli_Struct::tls |
HTTPCli_StatusHandler* HTTPCli_Struct::shandle |
HTTPCli_ContentHandler* HTTPCli_Struct::chandle |
HTTPCli_RedirectCallback HTTPCli_Struct::rhandle |
unsigned int HTTPCli_Struct::stackSize |
unsigned int HTTPCli_Struct::priority |