#include <rawethif.h>
Data Fields | |
UINT32 | RcvTotal |
Total Raw Eth packets received by the Raw Eth Channel Mgmt Module. | |
UINT32 | RcvDrops |
Number of Raw Eth packets dropped by this module because of errors. | |
UINT32 | SndTotal |
Total packets sent successfully by Raw Eth Module. | |
UINT32 | SndNoPacket |
Number of Sends failed due to memory allocation errors. |
This structure is used to hold various stats and counters by the Raw ethernet channel management module.