#include <rf_prop_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x3401. More... | |
uint16_t | rxLen |
Payload length to use. More... | |
Definition at line 851 of file rf_prop_cmd.h.
uint16_t rfc_CMD_PROP_SET_LEN_s::commandNo |
The command ID number 0x3401.
Definition at line 852 of file rf_prop_cmd.h.
uint16_t rfc_CMD_PROP_SET_LEN_s::rxLen |
Payload length to use.
Definition at line 853 of file rf_prop_cmd.h.