#include <driverlib/cpu.h>Go to the source code of this file.
Functions | |
| uint32_t | CPUcpsid (void) |
| Disable all external interrupts. More... | |
| uint32_t | CPUprimask (void) |
| Get the current interrupt state. More... | |
| uint32_t | CPUcpsie (void) |
| Enable all external interrupts. More... | |
| uint32_t | CPUbasepriGet (void) |
| Get the interrupt priority disable level. More... | |
| __asm (" .sect \".text:NOROM_CPUdelay\"\n"" .clink\n"" .thumbfunc NOROM_CPUdelay\n"" .thumb\n"" .global NOROM_CPUdelay\n""NOROM_CPUdelay:\n"" subs r0, #1\n"" bne.n NOROM_CPUdelay\n"" bx lr\n") | |
| Provide a small delay. More... | |
| __asm | ( | " .sect \".text:NOROM_CPUdelay\"\n"" .clink\n"" .thumbfunc NOROM_CPUdelay\n"" .thumb\n"" .global NOROM_CPUdelay\n""NOROM_CPUdelay:\n"" subs | r0, |
| #1\n""bne.n NOROM_CPUdelay\n""bx lr\n" | |||
| ) |
Provide a small delay.
Referenced by CPUbasepriGet(), CPUbasepriSet(), CPUcpsid(), CPUcpsie(), CPUprimask(), CPUsev(), CPUwfe(), and CPUwfi().