![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
UARTTivaDMA Object. More...
#include <UARTTivaDMA.h>
Data Fields | |
bool | opened |
UART_Mode | readMode |
UART_Mode | writeMode |
unsigned int | readTimeout |
unsigned int | writeTimeout |
UART_Callback | readCallback |
UART_Callback | writeCallback |
UART_ReturnMode | readReturnMode |
UART_DataMode | readDataMode |
UART_DataMode | writeDataMode |
UART_Echo | readEcho |
const void * | writeBuf |
size_t | writeCount |
size_t | writeSize |
void * | readBuf |
size_t | readCount |
size_t | readSize |
ti_sysbios_family_arm_m3_Hwi_Struct | hwi |
Semaphore_Struct | writeSem |
Semaphore_Struct | readSem |
UARTTivaDMA Object.
The application must not access any member variables of this structure!
bool UARTTivaDMA_Object::opened |
UART_Mode UARTTivaDMA_Object::readMode |
UART_Mode UARTTivaDMA_Object::writeMode |
unsigned int UARTTivaDMA_Object::readTimeout |
unsigned int UARTTivaDMA_Object::writeTimeout |
UART_Callback UARTTivaDMA_Object::readCallback |
UART_Callback UARTTivaDMA_Object::writeCallback |
UART_ReturnMode UARTTivaDMA_Object::readReturnMode |
UART_DataMode UARTTivaDMA_Object::readDataMode |
UART_DataMode UARTTivaDMA_Object::writeDataMode |
UART_Echo UARTTivaDMA_Object::readEcho |
const void* UARTTivaDMA_Object::writeBuf |
size_t UARTTivaDMA_Object::writeCount |
size_t UARTTivaDMA_Object::writeSize |
void* UARTTivaDMA_Object::readBuf |
size_t UARTTivaDMA_Object::readCount |
size_t UARTTivaDMA_Object::readSize |
ti_sysbios_family_arm_m3_Hwi_Struct UARTTivaDMA_Object::hwi |
Semaphore_Struct UARTTivaDMA_Object::writeSem |
Semaphore_Struct UARTTivaDMA_Object::readSem |