![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
SDSPITiva Object. More...
#include <SDSPITiva.h>
Data Fields | |
uint32_t | driveNumber |
DSTATUS | diskState |
SDSPITiva_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
SDSPITiva Object.
The application must not access any member variables of this structure!
uint32_t SDSPITiva_Object::driveNumber |
Drive number used by FatFs
DSTATUS SDSPITiva_Object::diskState |
Disk status
SDSPITiva_CardType SDSPITiva_Object::cardType |
SDCard Card Command Class (CCC)
uint32_t SDSPITiva_Object::bitRate |
SPI bus bit rate (Hz)