![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
PWM Parameters. More...
#include <PWM.h>
Data Fields | |
uint32_t | period |
PWM_DutyMode | dutyMode |
PWM_Polarity | polarity |
uintptr_t | custom |
PWM Parameters.
PWM Parameters are used to with the PWM_open() call. Default values for these parameters are set using PWM_Params_init().
uint32_t PWM_Params::period |
PWM period in microseconds
PWM_DutyMode PWM_Params::dutyMode |
Units which duty is specified
PWM_Polarity PWM_Params::polarity |
Set duty active high or active low
uintptr_t PWM_Params::custom |
Custom argument used by driver implementation