![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_00_08
|
PWMTimerCC26XX Hardware attributes. More...
#include <PWMTimerCC26XX.h>
Data Fields | |
uint32_t | baseAddr |
uint16_t | timer |
uint32_t | powerMngrId |
uint8_t | pwmPinId |
PWMTimerCC26XX Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CCWare these definitions are found in:
A sample structure is shown below:
uint32_t PWMTimerCC26XX_HWAttrs::baseAddr |
Timer peripheral base address
uint16_t PWMTimerCC26XX_HWAttrs::timer |
Half-timers to generate outputs
uint32_t PWMTimerCC26XX_HWAttrs::powerMngrId |
UART Peripheral's power manager ID
uint8_t PWMTimerCC26XX_HWAttrs::pwmPinId |
The PIN ID of the PWM output