![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_00_08
|
The PDMCC26XX_I2S_Config structure contains a set of pointers used to characterize the PDMCC26XX_I2S driver implementation. More...
#include <PDMCC26XX_util.h>
Data Fields | |
void * | object |
void const * | hwAttrs |
The PDMCC26XX_I2S_Config structure contains a set of pointers used to characterize the PDMCC26XX_I2S driver implementation.
void* PDMCC26XX_I2S_Config::object |
Pointer to a driver specific data object
void const* PDMCC26XX_I2S_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure