![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_00_08
|
I2S Global configuration. More...
#include <I2S.h>
Data Fields | |
I2S_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
I2S Global configuration.
The I2S_Config structure contains a set of pointers used to characterize the I2S driver implementation.
This structure needs to be defined before calling I2S_init() and it must not be changed thereafter.
I2S_FxnTable const* I2S_Config::fxnTablePtr |
Pointer to a table of a driver-specific implementation of I2S functions
void* I2S_Config::object |
Pointer to a driver specific data object
void const* I2S_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure