![]() |
![]() |
TI-RTOS Drivers
tidrivers_c2000_2_16_00_08
|
UART Parameters. More...
#include <UART.h>
Data Fields | |
UART_Mode | readMode |
UART_Mode | writeMode |
unsigned int | readTimeout |
unsigned int | writeTimeout |
UART_Callback | readCallback |
UART_Callback | writeCallback |
UART_ReturnMode | readReturnMode |
UART_DataMode | readDataMode |
UART_DataMode | writeDataMode |
UART_Echo | readEcho |
uint32_t | baudRate |
UART_LEN | dataLength |
UART_STOP | stopBits |
UART_PAR | parityType |
uintptr_t | custom |
UART Parameters.
UART parameters are used to with the UART_open() call. Default values for these parameters are set using UART_Params_init().
UART_Mode UART_Params::readMode |
Mode for all read calls
UART_Mode UART_Params::writeMode |
Mode for all write calls
unsigned int UART_Params::readTimeout |
Timeout for read semaphore
unsigned int UART_Params::writeTimeout |
Timeout for write semaphore
UART_Callback UART_Params::readCallback |
Pointer to read callback
UART_Callback UART_Params::writeCallback |
Pointer to write callback
UART_ReturnMode UART_Params::readReturnMode |
Receive return mode
UART_DataMode UART_Params::readDataMode |
Type of data being read
UART_DataMode UART_Params::writeDataMode |
Type of data being written
UART_Echo UART_Params::readEcho |
Echo received data back
uint32_t UART_Params::baudRate |
Baud rate for UART
UART_LEN UART_Params::dataLength |
Data length for UART
UART_STOP UART_Params::stopBits |
Stop bits for UART
UART_PAR UART_Params::parityType |
Parity bit type for UART
uintptr_t UART_Params::custom |
Custom argument used by driver implementation