![]() |
![]() |
TI-RTOS Drivers
tidrivers_c2000_2_16_00_08
|
The definition of a SDSPI function table that contains the required set of functions to control a specific SDSPI driver implementation. More...
#include <SDSPI.h>
Data Fields | |
SDSPI_InitFxn | initFxn |
SDSPI_OpenFxn | openFxn |
SDSPI_CloseFxn | closeFxn |
SDSPI_ControlFxn | controlFxn |
The definition of a SDSPI function table that contains the required set of functions to control a specific SDSPI driver implementation.
SDSPI_InitFxn SDSPI_FxnTable::initFxn |
Function to initialized the given data object
SDSPI_OpenFxn SDSPI_FxnTable::openFxn |
Function to open the specified peripheral
SDSPI_CloseFxn SDSPI_FxnTable::closeFxn |
Function to close the specified peripheral
SDSPI_ControlFxn SDSPI_FxnTable::controlFxn |
Function to implementation specific control function