![]() |
![]() |
TI-RTOS Drivers
tidrivers_c2000_2_16_00_08
|
I2S buffer descriptor for issue/reclaim mode. More...
#include <I2S.h>
Data Fields | |
List_Elem | qElem |
void * | bufPtr |
size_t | bufSize |
uintptr_t | arg |
I2S buffer descriptor for issue/reclaim mode.
List_Elem I2S_BufDesc::qElem |
Used internally to link descriptors together
void* I2S_BufDesc::bufPtr |
Pointer to the buffer
size_t I2S_BufDesc::bufSize |
Size of the buffer (target MAUs).
uintptr_t I2S_BufDesc::arg |
Optional argument associated with the descriptor.