![]() |
![]() |
TI-RTOS Drivers
tidrivers_c2000_2_16_00_08
|
EMACTiva Object. More...
#include <EMACTiva.h>
Data Fields | |
Swi_Handle | swi |
Hwi_Handle | hwi |
uint32_t | rxCount |
uint32_t | rxDropped |
uint32_t | txSent |
uint32_t | txDropped |
uint32_t | linkUp |
PBMQ | PBMQ_tx |
PBMQ | PBMQ_rx |
STKEVENT_Handle | hEvent |
EMACTiva Object.
This structure should not be directly accessed. It is specified here to allow the application to supply the needed memory to the EMACTiva module.
Swi_Handle EMACTiva_Object::swi |
Hwi_Handle EMACTiva_Object::hwi |
uint32_t EMACTiva_Object::rxCount |
uint32_t EMACTiva_Object::rxDropped |
uint32_t EMACTiva_Object::txSent |
uint32_t EMACTiva_Object::txDropped |
uint32_t EMACTiva_Object::linkUp |
PBMQ EMACTiva_Object::PBMQ_tx |
PBMQ EMACTiva_Object::PBMQ_rx |
STKEVENT_Handle EMACTiva_Object::hEvent |