TI-RTOS Drivers  tidrivers_c2000_2_16_00_08
SDSPITiva.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_drivers_sdspi_SDSPITiva__include
53 #define ti_drivers_sdspi_SDSPITiva__include
54 
55 #ifdef __cplusplus
56 extern "C" {
57 #endif
58 
59 #include <stdint.h>
60 #include <ti/drivers/SDSPI.h>
61 
62 #include <ti/mw/fatfs/ff.h>
63 #include <ti/mw/fatfs/diskio.h>
64 
75 /* Add SDSPITiva_STATUS_* macros here */
76 
89 /* Add SDSPITiva_CMD_* macros here */
90 
93 #if defined(TIVAWARE)
94 /* c99 types needed by TivaWare */
95 typedef uint32_t SDSPIBaseAddrType;
96 typedef uint32_t SDSPIDataType;
97 #else /* MWARE */
98 typedef unsigned long SDSPIBaseAddrType;
99 typedef unsigned long SDSPIDataType;
100 #endif
101 
102 /* SDSPI function table */
104 
108 typedef enum SDSPITiva_CardType {
114 
160 typedef struct SDSPITiva_HWAttrs {
162  SDSPIBaseAddrType baseAddr;
163 
165  uint32_t portSCK;
167  uint32_t pinSCK;
168 
170  uint32_t portMISO;
172  uint32_t pinMISO;
173 
175  uint32_t portMOSI;
177  uint32_t pinMOSI;
178 
180  uint32_t portCS;
182  uint32_t pinCS;
184 
190 typedef struct SDSPITiva_Object {
191  uint32_t driveNumber;
194  uint32_t bitRate;
197 
198 #ifdef __cplusplus
199 }
200 #endif
201 
202 #endif /* ti_drivers_sdspi_SDSPITiva__include */
uint32_t driveNumber
Definition: SDSPITiva.h:191
DSTATUS diskState
Definition: SDSPITiva.h:192
SDSPITiva Object.
Definition: SDSPITiva.h:190
SDSPIBaseAddrType baseAddr
Definition: SDSPITiva.h:162
SDSPITiva Hardware attributes.
Definition: SDSPITiva.h:160
Definition: ff.h:78
uint32_t portCS
Definition: SDSPITiva.h:180
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
const SDSPI_FxnTable SDSPITiva_fxnTable
struct SDSPITiva_Object * SDSPITiva_Handle
unsigned long SDSPIBaseAddrType
Definition: SDSPITiva.h:98
SDSPITiva_CardType cardType
Definition: SDSPITiva.h:193
Definition: SDSPITiva.h:112
BYTE DSTATUS
Definition: diskio.h:19
Definition: SDSPITiva.h:109
struct SDSPITiva_Object SDSPITiva_Object
SDSPITiva Object.
uint32_t portMOSI
Definition: SDSPITiva.h:175
FATFS filesystem
Definition: SDSPITiva.h:195
uint32_t portSCK
Definition: SDSPITiva.h:165
SDSPI driver interface.
struct SDSPITiva_HWAttrs SDSPITiva_HWAttrs
uint32_t pinMOSI
Definition: SDSPITiva.h:177
unsigned long SDSPIDataType
Definition: SDSPITiva.h:99
uint32_t portMISO
Definition: SDSPITiva.h:170
SDSPITiva_CardType
SD Card type inserted.
Definition: SDSPITiva.h:108
uint32_t pinCS
Definition: SDSPITiva.h:182
uint32_t pinSCK
Definition: SDSPITiva.h:167
Definition: SDSPITiva.h:110
uint32_t pinMISO
Definition: SDSPITiva.h:172
uint32_t bitRate
Definition: SDSPITiva.h:194
Definition: SDSPITiva.h:111
Copyright 2016, Texas Instruments Incorporated