Network Services API
1.11.00.10
|
HTTPCli instance paramaters. More...
#include <httpcli.h>
Data Fields | |
TLS_Handle * | tls |
HTTPCli_StatusHandler * | shandle |
HTTPCli_ContentHandler * | chandle |
HTTPCli_RedirectCallback | rhandle |
unsigned int | stackSize |
unsigned int | priority |
int | timeout |
HTTPCli instance paramaters.
TLS_Handle* HTTPCli_Params::tls |
HTTPCli_StatusHandler* HTTPCli_Params::shandle |
HTTPCli_ContentHandler* HTTPCli_Params::chandle |
HTTPCli_RedirectCallback HTTPCli_Params::rhandle |
unsigned int HTTPCli_Params::stackSize |
Async thread stack size. 0 for default
unsigned int HTTPCli_Params::priority |
Async thread priority. 0 for default
int HTTPCli_Params::timeout |
Timeout value (in seconds) for socket. Set 0 for default value