#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0011. More... | |
uint16_t | frequency |
The frequency in MHz to tune to. More... | |
uint16_t | fractFreq |
Fractional part of the frequency to tune to. More... | |
Definition at line 979 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::commandNo |
The command ID number 0x0011.
Definition at line 980 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::fractFreq |
Fractional part of the frequency to tune to.
Definition at line 982 of file rf_common_cmd.h.
uint16_t rfc_CMD_UPDATE_FS_s::frequency |
The frequency in MHz to tune to.
Definition at line 981 of file rf_common_cmd.h.