#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0404. More... | |
uint8_t | triggerNo |
Command trigger number. More... | |
Definition at line 768 of file rf_common_cmd.h.
uint16_t rfc_CMD_TRIGGER_s::commandNo |
The command ID number 0x0404.
Definition at line 769 of file rf_common_cmd.h.
uint8_t rfc_CMD_TRIGGER_s::triggerNo |
Command trigger number.
Definition at line 770 of file rf_common_cmd.h.