#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0002. More... | |
uint16_t | versionNo |
Firmware version number. More... | |
uint16_t | startOffset |
The start of free RAM. More... | |
uint16_t | freeRamSz |
The size of free RAM. More... | |
uint16_t | availRatCh |
Bitmap of available RAT channels. More... | |
Definition at line 778 of file rf_common_cmd.h.
uint16_t rfc_CMD_GET_FW_INFO_s::availRatCh |
Bitmap of available RAT channels.
Definition at line 783 of file rf_common_cmd.h.
uint16_t rfc_CMD_GET_FW_INFO_s::commandNo |
The command ID number 0x0002.
Definition at line 779 of file rf_common_cmd.h.
uint16_t rfc_CMD_GET_FW_INFO_s::freeRamSz |
The size of free RAM.
Definition at line 782 of file rf_common_cmd.h.
uint16_t rfc_CMD_GET_FW_INFO_s::startOffset |
The start of free RAM.
Definition at line 781 of file rf_common_cmd.h.
uint16_t rfc_CMD_GET_FW_INFO_s::versionNo |
Firmware version number.
Definition at line 780 of file rf_common_cmd.h.