#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0409. More... | |
uint8_t | ratCh |
The radio timer channel number. More... | |
Definition at line 944 of file rf_common_cmd.h.
uint16_t rfc_CMD_ARM_RAT_CH_s::commandNo |
The command ID number 0x0409.
Definition at line 945 of file rf_common_cmd.h.
uint8_t rfc_CMD_ARM_RAT_CH_s::ratCh |
The radio timer channel number.
Definition at line 946 of file rf_common_cmd.h.