49 #define RF_MODE_BLE 0x01
50 #define RF_MODE_IEEE_15_4 0x02
51 #define RF_MODE_PROPRIETARY_2_4 0x03
52 #define RF_MODE_PROPRIETARY RF_MODE_PROPRIETARY_2_4
72 #define IRQN_COMMAND_DONE 0
73 #define IRQN_LAST_COMMAND_DONE 1
74 #define IRQN_FG_COMMAND_DONE 2
75 #define IRQN_LAST_FG_COMMAND_DONE 3
76 #define IRQN_TX_DONE 4
78 #define IRQN_TX_CTRL 6
79 #define IRQN_TX_CTRL_ACK 7
80 #define IRQN_TX_CTRL_ACK_ACK 8
81 #define IRQN_TX_RETRANS 9
82 #define IRQN_TX_ENTRY_DONE 10
83 #define IRQN_TX_BUFFER_CHANGED 11
84 #define IRQN_BG_COMMAND_SUSPENDED 12
86 #define IRQN_RX_NOK 17
87 #define IRQN_RX_IGNORED 18
88 #define IRQN_RX_EMPTY 19
89 #define IRQN_RX_CTRL 20
90 #define IRQN_RX_CTRL_ACK 21
91 #define IRQN_RX_BUF_FULL 22
92 #define IRQN_RX_ENTRY_DONE 23
93 #define IRQN_RX_DATA_WRITTEN 24
94 #define IRQN_RX_N_DATA_WRITTEN 25
95 #define IRQN_RX_ABORTED 26
96 #define IRQN_SYNTH_NO_LOCK 28
97 #define IRQN_MODULES_UNLOCKED 29
98 #define IRQN_BOOT_DONE 30
100 #define IRQN_INTERNAL_ERROR 31
102 #define IRQ_COMMAND_DONE (1U << IRQN_COMMAND_DONE)
103 #define IRQ_LAST_COMMAND_DONE (1U << IRQN_LAST_COMMAND_DONE)
104 #define IRQ_FG_COMMAND_DONE (1U << IRQN_FG_COMMAND_DONE)
105 #define IRQ_LAST_FG_COMMAND_DONE (1U << IRQN_LAST_FG_COMMAND_DONE)
107 #define IRQ_TX_DONE (1U << IRQN_TX_DONE)
108 #define IRQ_TX_ACK (1U << IRQN_TX_ACK)
109 #define IRQ_TX_CTRL (1U << IRQN_TX_CTRL)
110 #define IRQ_TX_CTRL_ACK (1U << IRQN_TX_CTRL_ACK)
111 #define IRQ_TX_CTRL_ACK_ACK (1U << IRQN_TX_CTRL_ACK_ACK)
112 #define IRQ_TX_RETRANS (1U << IRQN_TX_RETRANS)
114 #define IRQ_TX_ENTRY_DONE (1U << IRQN_TX_ENTRY_DONE)
115 #define IRQ_TX_BUFFER_CHANGED (1U << IRQN_TX_BUFFER_CHANGED)
117 #define IRQ_BG_COMMAND_SUSPENDED (1U << IRQN_BG_COMMAND_SUSPENDED)
119 #define IRQ_RX_OK (1U << IRQN_RX_OK)
120 #define IRQ_RX_NOK (1U << IRQN_RX_NOK)
121 #define IRQ_RX_IGNORED (1U << IRQN_RX_IGNORED)
122 #define IRQ_RX_EMPTY (1U << IRQN_RX_EMPTY)
123 #define IRQ_RX_CTRL (1U << IRQN_RX_CTRL)
124 #define IRQ_RX_CTRL_ACK (1U << IRQN_RX_CTRL_ACK)
125 #define IRQ_RX_BUF_FULL (1U << IRQN_RX_BUF_FULL)
126 #define IRQ_RX_ENTRY_DONE (1U << IRQN_RX_ENTRY_DONE)
127 #define IRQ_RX_DATA_WRITTEN (1U << IRQN_RX_DATA_WRITTEN)
128 #define IRQ_RX_N_DATA_WRITTEN (1U << IRQN_RX_N_DATA_WRITTEN)
129 #define IRQ_RX_ABORTED (1U << IRQN_RX_ABORTED)
131 #define IRQ_SYNTH_NO_LOCK (1U << IRQN_SYNTH_NO_LOCK)
132 #define IRQ_MODULES_UNLOCKED (1U << IRQN_MODULES_UNLOCKED)
133 #define IRQ_BOOT_DONE (1U << IRQN_BOOT_DONE)
134 #define IRQ_INTERNAL_ERROR (1U << IRQN_INTERNAL_ERROR)
142 #define CMDSTA_Pending 0x00
143 #define CMDSTA_Done 0x01
145 #define CMDSTA_IllegalPointer 0x81
146 #define CMDSTA_UnknownCommand 0x82
147 #define CMDSTA_UnknownDirCommand 0x83
148 #define CMDSTA_ContextError 0x85
150 #define CMDSTA_SchedulingError 0x86
152 #define CMDSTA_ParError 0x87
154 #define CMDSTA_QueueError 0x88
156 #define CMDSTA_QueueBusy 0x89
166 #define CMDR_DIR_CMD(cmdId) (((cmdId) << 16) | 1)
169 #define CMDR_DIR_CMD_1BYTE(cmdId, par) (((cmdId) << 16) | ((par) << 8) | 1)
172 #define CMDR_DIR_CMD_2BYTE(cmdId, par) (((cmdId) << 16) | ((par) & 0xFFFC) | 1)
182 #define TRIG_ABSTIME 2
183 #define TRIG_REL_SUBMIT 3
184 #define TRIG_REL_START 4
185 #define TRIG_REL_PREVSTART 5
186 #define TRIG_REL_FIRSTSTART 6
187 #define TRIG_REL_PREVEND 7
188 #define TRIG_REL_EVT1 8
189 #define TRIG_REL_EVT2 9
190 #define TRIG_EXTERNAL 10
191 #define TRIG_PAST_BM 0x80
198 #define COND_ALWAYS 0
200 #define COND_STOP_ON_FALSE 2
201 #define COND_STOP_ON_TRUE 3
203 #define COND_SKIP_ON_FALSE 4
205 #define COND_SKIP_ON_TRUE 5
217 #define PENDING 0x0001
218 #define ACTIVE 0x0002
219 #define SKIPPED 0x0003
220 #define DONE_OK 0x0400
224 #define DONE_COUNTDOWN 0x0401
225 #define DONE_RXERR 0x0402
226 #define DONE_TIMEOUT 0x0403
227 #define DONE_STOPPED 0x0404
228 #define DONE_ABORT 0x0405
229 #define DONE_FAILED 0x0406
230 #define ERROR_PAST_START 0x0800
234 #define ERROR_START_TRIG 0x0801
235 #define ERROR_CONDITION 0x0802
236 #define ERROR_PAR 0x0803
237 #define ERROR_POINTER 0x0804
238 #define ERROR_CMDID 0x0805
239 #define ERROR_WRONG_BG 0x0806
241 #define ERROR_NO_SETUP 0x0807
242 #define ERROR_NO_FS 0x0808
243 #define ERROR_SYNTH_PROG 0x0809
244 #define ERROR_TXUNF 0x080A
245 #define ERROR_RXOVF 0x080B
246 #define ERROR_NO_RX 0x080C
247 #define ERROR_PENDING 0x080D
254 #define DATA_ENTRY_TYPE_GEN 0
255 #define DATA_ENTRY_TYPE_MULTI 1
256 #define DATA_ENTRY_TYPE_PTR 2
257 #define DATA_ENTRY_TYPE_PARTIAL 3
263 #define DATA_ENTRY_PENDING 0
264 #define DATA_ENTRY_ACTIVE 1
265 #define DATA_ENTRY_BUSY 2
266 #define DATA_ENTRY_FINISHED 3
267 #define DATA_ENTRY_UNFINISHED 4
275 #define ADI_VAL_MASK(addr, mask, value) \
276 (((addr) & 1) ? (((mask) & 0x0F) | (((value) & 0x0F) << 4)) : \
277 ((((mask) & 0x0F) << 4) | ((value) & 0x0F)))
278 #define HW_REG_OVERRIDE(addr, val) ((((uintptr_t) (addr)) & 0xFFFC) | ((uint32_t)(val) << 16))
280 #define ADI_REG_OVERRIDE(adiNo, addr, val) (2 | ((uint32_t)(val) << 16) | \
282 (((addr) & 0x3F) << 24) | (((adiNo) ? 1U : 0) << 31))
283 #define ADI_2REG_OVERRIDE(adiNo, addr, val, addr2, val2) \
285 (2 | ((uint32_t)(val2) << 2) | (((addr2) & 0x3F) << 10) | ((uint32_t)(val) << 16) | \
286 (((addr) & 0x3F) << 24) | (((adiNo) ? 1U : 0) << 31))
287 #define ADI_HALFREG_OVERRIDE(adiNo, addr, mask, val) (2 | (ADI_VAL_MASK(addr, mask, val) << 16) | \
289 (((addr) & 0x3F) << 24) | (1U << 30) | (((adiNo) ? 1U : 0) << 31))
290 #define ADI_2HALFREG_OVERRIDE(adiNo, addr, mask, val, addr2, mask2, val2) \
292 (2 | (ADI_VAL_MASK(addr2, mask2, val2) << 2) | (((addr2) & 0x3F) << 10) | \
293 (ADI_VAL_MASK(addr, mask, val) << 16) | (((addr) & 0x3F) << 24) | (1U << 30) | (((adiNo) ? 1U : 0) << 31))
296 #define SW_REG_OVERRIDE(cmd, field, val) (3 | ((_POSITION_##cmd##_##field) << 4) | ((uint32_t)(val) << 16))
297 #define SW_REG_IND_OVERRIDE(cmd, field, offset, val) (3 | \
299 (((_POSITION_##cmd##_##field) + ((offset) << 1)) << 4) | ((uint32_t)(val) << 16))
300 #define SW_REG_BYTE_OVERRIDE(cmd, field, val) (0x8003 | ((_POSITION_##cmd##_##field) << 4) | \
302 ((uint32_t)(val) << 16))
303 #define SW_REG_2BYTE_OVERRIDE(cmd, field, val0, val1) (3 | (((_POSITION_##cmd##_##field) & 0xFFFE) << 4) | \
305 (((uint32_t)(val0) << 16) & 0x00FF0000) | ((uint32_t)(val1) << 24))
306 #define HW16_ARRAY_OVERRIDE(addr, length) (1 | (((uintptr_t) (addr)) & 0xFFFC) | ((uint32_t)(length) << 16))
307 #define HW32_ARRAY_OVERRIDE(addr, length) (1 | (((uintptr_t) (addr)) & 0xFFFC) | \
308 ((uint32_t)(length) << 16) | (1U << 30))
309 #define ADI_ARRAY_OVERRIDE(adiNo, addr, bHalfSize, length) (1 | ((((addr) & 0x3F) << 2)) | \
310 ((!!(bHalfSize)) << 8) | ((!!(adiNo)) << 9) | ((uint32_t)(length) << 16) | (2U << 30))
311 #define SW_ARRAY_OVERRIDE(cmd, firstfield, length) (1 | (((_POSITION_##cmd##_##firstfield)) << 2) | \
312 ((uint32_t)(length) << 16) | (3U << 30))
313 #define MCE_RFE_OVERRIDE(bMceRam, mceRomBank, mceMode, bRfeRam, rfeRomBank, rfeMode) \
314 (7 | ((!!(bMceRam)) << 8) | (((mceRomBank) & 0x07) << 9) | ((!!(bRfeRam)) << 12) | (((rfeRomBank) & 0x07) << 13) | \
315 (((mceMode) & 0x00FF) << 16) | (((rfeMode) & 0x00FF) << 24))
316 #define HPOSC_OVERRIDE(freqOffset) (0x000B | ((freqOffset) << 16))
317 #define NEW_OVERRIDE_SEGMENT(address) (((((uintptr_t)(address)) & 0x03FFFFFC) << 6) | 0x000F | \
318 (((((uintptr_t)(address) >> 24) == 0x20) ? 0x01 : \
319 (((uintptr_t)(address) >> 24) == 0x21) ? 0x02 : \
320 (((uintptr_t)(address) >> 24) == 0xA0) ? 0x03 : \
321 (((uintptr_t)(address) >> 24) == 0x00) ? 0x04 : \
322 (((uintptr_t)(address) >> 24) == 0x10) ? 0x05 : \
323 (((uintptr_t)(address) >> 24) == 0x11) ? 0x06 : \
324 (((uintptr_t)(address) >> 24) == 0x40) ? 0x07 : \
325 (((uintptr_t)(address) >> 24) == 0x50) ? 0x08 : \
326 0x09) << 4)) // Use illegal value for illegal address range
327 #define END_OVERRIDE 0xFFFFFFFF
332 #define ADI_ADDR_VAL(addr, value) ((((addr) & 0x7F) << 8) | ((value) & 0xFF))
333 #define ADI_ADDR_VAL_MASK(addr, mask, value) ((((addr) & 0x7F) << 8) | ADI_VAL_MASK(addr, mask, value))
336 #define LOWORD(value) ((value) & 0xFFFF)
337 #define HIWORD(value) ((value) >> 16)
uint8_t * pCurrEntry
Pointer to the data queue entry to be used, NULL for an empty queue.
uint8_t * pLastEntry
Pointer to the last entry in the queue, NULL for a circular queue.
uint32_t ratmr_t
Type definition for RAT.
Type definition for a data queue.