CC26xx Driver Library
aux_timer.c File Reference

Go to the source code of this file.

Functions

void AUXTimerConfigure (uint32_t ui32Timer, uint32_t ui32Config)
 Configure AUX timer. More...
 
void AUXTimerStart (uint32_t ui32Timer)
 Start AUX timer. More...
 
void AUXTimerStop (uint32_t ui32Timer)
 Stop AUX timer. More...
 
void AUXTimerPrescaleSet (uint32_t ui32Timer, uint32_t ui32PrescaleDiv)
 Set AUX timer prescale value. More...
 
uint32_t AUXTimerPrescaleGet (uint32_t ui32Timer)
 Get AUX timer prescale value. More...